EIP.ASY106.AXIS#.STATUS

Description

This parameter allows reading the associated axis’ EtherNet/IP 16-bit status word from the CIP Sync connection response assembly.

Context

For response type definitions, see CIP Sync Response Assembly Data Structure (106).

Versions

Action Version Notes
Implemented 02-11-01-000  

General Information

Type

Read Only

Units

N/A

Range

N/A

Default Value

N/A

Data Type

Integer
See Also  

Stored in Non-Volatile Memory

No

Variants Supported

EtherNet/IP drives: AKD2G-SPI

Fieldbus Information

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

7548

1

7548 (0x1d7c)

EIP.ASY106.AXIS1.STATUS

Unsigned16

Read Only

Yes

73084

2

7548 (0x1d7c)

EIP.ASY106.AXIS2.STATUS

Unsigned16

Read Only

Yes